??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25162.0080 Hinge
HELP_VARIABLE
Company
Halder
Description
EH 25162. - Hinges stainless steel / with centering steps
Bill of material
25162.0080 Hinge
BESTNR
Ref. No.
25162.0080
ROT
Rotation
°
AUS
Version
matte shot-blasted
B1
80 mm
B2
50 mm
B3
36.0 mm
D1
10.3 mm
D2
10 mm
D3
14.5 mm
H1
20.0 mm
H2
10 mm
H3
10.5 mm
H4
4 mm
H5
21 mm
L1
80 mm
L2
50 mm
G
Weight
485 g
Embedded user actions